IESNA:LM-63-2002
[TEST]P952401
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-735-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26061
TILT=NONE
156 -1 1 37 41 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3608.6 4077.2 4544 4939 5240.6 5423.7 5558.3 5698.4 5831.2 5983.8
6170.6 6371.6 6621.2 6894.1 7235.2 7721.7 8393.2 9301.6 10500.9 12035.9
14023.3 16405.7 18614 19895.9 19651.7 17770.2 14283.7 10362.6 6649.9 4727.1
3262.1 2044.9 1138.2 247.8 0 0 0
3608.6 4007.2 4430.9 4775.6 5032.3 5201.1 5317.8 5445.2 5579.9 5718.1
5892.3 6100.5 6342.9 6612.2 6935.4 7359.1 7928.2 8680.4 9642.7 10980.2
12723.5 14396.8 15217.2 14935.4 13946.1 12287.2 9673.2 6545.8 3535 2088
1150.8 515.3 199.3 25.1 0 0 0
3608.6 3965.9 4294.4 4535 4716.3 4825.8 4903 5003.6 5091.6 5175.9
5294.4 5452.4 5639.1 5818.7 6010.8 6246 6522.4 6854.6 7262.1 7669.7
7793.5 7384.2 6348.3 5132.9 3779.2 2623 1852.8 1337.5 939 675
456 272.9 152.6 68.2 12.6 0 0
3608.6 3863.6 4107.7 4287.2 4391.4 4445.2 4482.9 4499.1 4488.3 4447
4386 4353.7 4317.8 4231.6 4043.1 3773.8 3493.7 3226.2 2996.4 2840.2
2761.2 2689.4 2590.7 2423.7 2296.2 2197.5 1892.3 1533.2 1012.6 709.2
506.3 351.9 233.4 100.5 14.4 0 0
3608.6 3761.2 3937.2 4070 4141.8 4159.8 4118.5 4007.2 3827.6 3594.3
3342.9 3140 3007.2 2926.4 2861.8 2766.6 2630.2 2499.1 2396.8 2342.9
2342.9 2357.3 2360.9 2346.5 2240.6 2007.2 1759.4 1594.3 1342.9 1079
782.8 513.5 280.1 109.5 7.2 0 0
3608.6 3678.6 3763 3860 3930 3922.8 3827.6 3642.7 3418.3 3208.3
3034.1 2910.2 2838.4 2784.6 2721.7 2624.8 2488.3 2323.2 2161.6 2034.1
1965.9 1974.9 2030.5 2068.2 2053.9 1991 1854.6 1633.8 1387.8 1156.2
939 737.9 536.8 312.4 134.6 0 0
3608.6 3567.3 3594.3 3662.5 3737.9 3773.8 3718.1 3596 3459.6 3337.5
3213.6 3073.6 2928.2 2786.4 2648.1 2502.7 2342.9 2174.1 2014.4 1883.3
1766.6 1667.9 1583.5 1529.6 1513.5 1508.1 1479.4 1414.7 1303.4 1147.2
885.1 606.8 335.7 177.7 64.6 0 0
3608.6 3493.7 3427.3 3441.6 3551.2 3691.2 3800.7 3809.7 3732.5 3610.4
3468.6 3299.8 3104.1 2897.7 2702 2515.3 2337.5 2165.2 2010.8 1890.5
1802.5 1745.1 1698.4 1640.9 1553 1414.7 1271.1 1167 1073.6 969.5
833 644.5 414.7 240.6 79 0 0
3608.6 3405.7 3251.3 3228 3335.7 3606.8 3897.7 4034.1 3992.8 3838.4
3653.5 3465 3265.7 3044.9 2824.1 2608.6 2405.7 2219 2055.7 1930
1834.8 1768.4 1741.5 1723.5 1684 1597.8 1493.7 1375.2 1254.9 1114.9
944.3 736.1 542.2 341.1 111.3 0 0
3608.6 3321.4 3089.8 2974.9 3030.5 3303.4 3703.8 4025.1 4102.3 3967.7
3743.3 3527.8 3328.5 3120.3 2913.8 2707.4 2502.7 2303.4 2129.3 1996.4
1885.1 1811.5 1757.6 1734.3 1700.2 1637.3 1547.6 1447 1337.5 1215.4
1046.7 831.2 610.4 335.7 104.1 3.6 0
3608.6 3246 2991 2840.2 2861.8 3105.9 3475.8 3798.9 3980.2 3930
3741.5 3527.8 3328.5 3131.1 2937.2 2743.3 2542.2 2344.7 2172.4 2026.9
1903.1 1818.7 1755.8 1718.1 1678.6 1606.8 1500.9 1386 1271.1 1136.4
969.5 750.4 545.8 290.8 79 0 0
3608.6 3231.6 2928.2 2718.1 2678.6 2840.2 3129.3 3459.6 3678.6 3700.2
3583.5 3402.2 3222.6 3055.7 2890.5 2712.7 2526 2337.5 2163.4 2014.4
1886.9 1795.3 1716.3 1644.5 1558.3 1430.9 1253.1 1046.7 852.8 693
535 357.3 217.2 109.5 9 0 0
3608.6 3143.6 2770.2 2475.8 2330.3 2337.5 2429.1 2553 2651.7 2703.8
2703.8 2639.1 2556.6 2468.6 2371.6 2269.3 2168.8 2059.2 1928.2 1793.5
1664.3 1517.1 1364.5 1231.6 1096.9 915.6 736.1 605 500.9 398.6
292.6 181.3 84.4 23.3 0 0 0
3608.6 3079 2649.9 2292.6 2071.8 1976.7 1946.1 1942.5 1931.8 1915.6
1881.5 1816.9 1739.7 1648.1 1540.4 1452.4 1366.2 1299.8 1256.7 1238.8
1215.4 1165.2 1084.4 982 860 732.5 614 509.9 411.1 321.4
229.8 129.3 55.7 9 0 0 0
3608.6 3046.7 2569.1 2179.5 1922.8 1795.3 1728.9 1671.5 1606.8 1535
1470.4 1418.3 1359.1 1310.6 1253.1 1195.7 1134.6 1055.7 967.7 894.1
818.7 750.4 691.2 644.5 592.5 527.8 456 384.2 307 235.2
159.8 100.5 48.5 1.8 0 0 0
3608.6 3019.7 2520.6 2120.3 1851 1707.4 1619.4 1535 1454.2 1373.4
1296.2 1229.8 1167 1104.1 1046.7 991 931.8 870.7 813.3 752.2
694.8 644.5 599.6 551.2 493.7 443.4 386 321.4 247.8 183.1
132.9 79 26.9 0 0 0 0
3608.6 3044.9 2536.8 2129.3 1838.4 1669.7 1556.6 1470.4 1396.8 1325
1253.1 1184.9 1114.9 1052.1 994.6 937.2 877.9 813.3 748.7 682.2
624.8 576.3 535 499.1 463.2 423.7 369.8 310.6 258.5 213.6
165.2 113.1 41.3 0 0 0 0
3608.6 3059.2 2554.8 2141.8 1831.2 1626.6 1506.3 1429.1 1360.9 1289
1220.8 1152.6 1091.6 1034.1 980.3 922.8 865.3 800.7 736.1 671.5
614 572.7 538.6 509.9 475.8 429.1 366.2 314.2 274.7 233.4
183.1 122.1 48.5 14.4 0 0 0
3608.6 3059.2 2574.5 2158 1825.9 1592.5 1465 1391.4 1323.2 1254.9
1179.5 1114.9 1059.2 998.2 939 879.7 818.7 757.6 696.6 639.1
592.5 561.9 533.2 502.7 456 391.4 312.4 274.7 235.2 192.1
140 73.6 30.5 7.2 0 0 0
3608.6 3120.3 2651.7 2233.4 1870.7 1599.6 1456 1378.8 1310.6 1253.1
1186.7 1123.9 1062.8 1003.6 942.5 883.3 822.3 763 707.4 657.1
615.8 583.5 551.2 511.7 454.2 362.7 272.9 235.2 197.5 156.2
111.3 64.6 34.1 14.4 3.6 0 0
3608.6 3156.2 2703.8 2285.5 1910.2 1624.8 1465 1380.6 1314.2 1253.1
1190.3 1129.3 1070 1010.8 953.3 895.9 836.6 779.2 725.3 676.8
635.5 601.4 565.5 520.6 457.8 362.7 269.3 231.6 192.1 152.6
105.9 62.8 35.9 18 9 0 0
3608.6 3170.6 2737.9 2330.3 1946.1 1669.7 1472.2 1389.6 1316 1263.9
1204.7 1145.4 1088 1030.5 974.9 921 863.6 806.1 752.2 698.4
655.3 619.4 581.7 540.4 463.2 368 285.5 249.6 208.3 167
118.5 71.8 43.1 26.9 16.2 7.2 0
3608.6 3271.1 2894.1 2504.5 2118.5 1779.2 1540.4 1407.5 1335.7 1278.3
1226.2 1172.4 1118.5 1064.6 1009 953.3 897.7 840.2 788.2 737.9
693 651.7 610.4 563.7 506.3 432.7 341.1 290.8 247.8 204.7
156.2 98.7 61 39.5 28.7 14.4 0
3608.6 3346.5 3035.9 2689.4 2319.6 1967.7 1673.2 1452.4 1342.9 1278.3
1226.2 1174.1 1122.1 1068.2 1014.4 956.9 895.9 840.2 786.4 736.1
694.8 651.7 606.8 556.6 500.9 439.9 369.8 310.6 267.5 224.4
179.5 129.3 66.4 39.5 25.1 12.6 0
3608.6 3418.3 3201.1 2926.4 2619.4 2281.9 1951.5 1633.8 1393.2 1290.8
1229.8 1174.1 1122.1 1068.2 1010.8 955.1 895.9 836.6 779.2 718.1
660.7 606.8 556.6 509.9 470.4 423.7 366.2 305.2 247.8 202.9
163.4 122.1 68.2 30.5 16.2 5.4 0
3608.6 3533.2 3429.1 3269.3 3010.8 2714.5 2418.3 2116.7 1725.3 1411.1
1262.1 1192.1 1134.6 1079 1025.1 969.5 912 854.6 795.3 732.5
673.2 614 560.1 509.9 461.4 411.1 357.3 305.2 247.8 188.5
145.4 102.3 64.6 34.1 16.2 7.2 0
3608.6 3651.7 3673.2 3651.7 3527.8 3333.9 3104.1 2849.2 2522.4 2100.5
1664.3 1341.1 1186.7 1116.7 1064.6 1014.4 960.5 913.8 868.9 815.1
761.2 694.8 628.4 567.3 518.9 472.2 518.9 544 411.1 328.5
217.2 159.8 91.6 44.9 21.5 10.8 0
3608.6 3768.4 3924.6 4052.1 4102.3 4062.8 3935.4 3768.4 3612.2 3425.5
3140 2752.2 2298 1834.8 1459.6 1260.3 1202.9 1159.8 1084.4 1016.2
964.1 917.4 851 802.5 845.6 877.9 739.7 561.9 341.1 254.9
190.3 138.2 93.4 53.9 26.9 9 0
3608.6 3886.9 4179.5 4452.4 4655.3 4772 4779.2 4712.7 4649.9 4630.2
4617.6 4563.7 4457.8 4325 4156.2 3960.5 3714.5 3479.4 3396.8 3705.6
4375.2 5012.6 5107.7 4427.3 3123.9 1851 1093.4 687.6 475.8 348.3
263.9 190.3 129.3 73.6 28.7 7.2 0
3608.6 4001.8 4412.9 4820.5 5161.6 5380.6 5484.7 5520.6 5556.5 5619.4
5716.3 5842 5992.8 6131.1 6269.3 6373.4 6538.6 6834.8 7387.8 8292.6
9466.8 10739.7 11982 12937.2 13048.5 12152.6 10432.7 8150.8 5691.2 3556.6
2066.4 1229.8 700.2 263.9 80.8 3.6 0
3608.6 4043.1 4518.8 4991 5382.4 5640.9 5770.2 5825.8 5877.9 5949.7
6048.5 6167 6321.4 6477.6 6646.3 6876.1 7206.5 7687.6 8398.6 9384.2
10693 12420.1 14775.6 17698.4 19583.5 19127.5 17728.9 15804.3 13727.1 11755.8
9739.7 7515.3 5143.6 3023.3 1226.2 308.8 0
3608.6 4073.6 4590.7 5129.3 5556.5 5836.6 5974.9 6016.2 6037.7 6048.5
6075.4 6111.3 6158 6177.7 6240.6 6380.6 6626.6 7017.9 7651.7 8583.5
9838.4 11588.9 14222.6 18093.3 23240.6 24877.9 23556.5 21989.2 20254.9 18448.8
15784.5 12333.9 8596 5233.4 2066.4 660.7 0
3608.6 4141.8 4752.2 5375.2 5890.5 6202.9 6292.6 6237 6104.1 5912
5700.2 5497.3 5296.2 5109.5 5017.9 5127.5 5605 6452.4 7477.6 8438.1
9348.3 10409.3 11860 13951.5 17956.9 22754 21775.6 19450.6 17924.6 16879.7
15391.4 13238.8 10342.9 7199.3 2815.1 463.2 0
3608.6 4177.7 4919.2 5597.8 6140 6403.9 6398.6 6170.6 5809.7 5429.1
5068.2 4766.6 4533.2 4396.8 4531.4 5201.1 6341.1 7734.3 9204.7 10754
12448.8 14062.8 15603.2 17389.6 20030.5 23402.1 24057.4 22319.6 20369.8 18371.6
15998.2 12811.5 9037.7 4375.2 1712.7 192.1 0
3608.6 4233.4 4955.1 5669.7 6222.6 6488.3 6375.2 5973.1 5465 5057.4
4694.8 4405.7 4199.3 4152.6 4542.2 5574.5 7107.7 9034.1 11409.3 14296.2
17461.4 20716.3 23969.5 26894.1 30217.2 33272.9 34046.7 32648.1 29982 26425.5
21748.6 15308.8 9935.4 5493.7 2649.9 307 0
3608.6 4237 4964.1 5669.7 6204.7 6441.6 6326.7 5935.4 5430.9 4978.5
4615.8 4332.1 4145.4 4172.3 4714.5 5931.8 7687.6 9989.2 12913.8 16242.4
19635.5 22956.9 26298 29741.4 33635.5 36466.8 36626.5 34393.1 30500.9 25351.9
19969.5 14833 9693 5639.1 2235.2 281.9 0
3608.6 4237 4946.1 5626.6 6116.7 6341.1 6314.2 6061 5671.4 5244.2
4863.6 4579.9 4384.2 4368 4795.3 5865.3 7434.5 9310.6 11502.7 13933.6
16362.6 18802.5 21147.2 23502.7 26730.7 29894.1 30739.7 29165.1 26488.3 23003.6
19113.1 14815.1 11158 6644.5 2522.4 222.6 0
3608.6 4188.5 4849.2 5468.6 5917.4 6147.2 6220.8 6179.5 6009 5752.2
5466.8 5192.1 4955.1 4827.6 4946.1 5526 6579.9 7939 9387.8 10730.7
12026.9 13165.2 14238.8 15739.7 18594.2 21461.4 21091.5 18657.1 16409.3 14421.9
11940.7 8973.1 6019.7 2928.2 822.3 100.5 0
3608.6 4186.7 4777.4 5321.4 5714.5 5933.6 6059.2 6140 6181.3 6193.9
6172.3 6111.3 6035.9 5953.3 5940.7 6086.2 6531.4 7310.6 8402.1 9644.5
11068.2 12834.8 15168.7 18199.3 21384.2 21983.8 18648.1 14411.1 10599.6 7718.1
6057.4 4425.5 3210.1 1888.7 526 21.5 0
3608.6 4088 4585.3 5043.1 5377 5578.1 5727.1 5856.4 5976.7 6129.3
6294.4 6459.6 6669.7 6870.7 7143.6 7551.2 8138.2 8976.7 10246 11976.7
14091.6 16545.8 19461.4 22721.7 23890.5 22168.7 18098.7 13581.7 9172.3 6615.8
4786.4 3193.9 1922.8 443.4 10.8 0 0
3608.6 4077.2 4544 4939 5240.6 5423.7 5558.3 5698.4 5831.2 5983.8
6170.6 6371.6 6621.2 6894.1 7235.2 7721.7 8393.2 9301.6 10500.9 12035.9
14023.3 16405.7 18614 19895.9 19651.7 17770.2 14283.7 10362.6 6649.9 4727.1
3262.1 2044.9 1138.2 247.8 0 0 0
